Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50L MEM (Minimum Essential Medium), Powder
Product Number50-011-PC
[+] Earle's salts, L-glutamine, NEAA[-] sodium bicarbonate
Minimum Essential Medium (MEM) is a common cell culture medium developed from early work using Basal Medium Eagle (BME) with normal mammalian fibroblasts and certain subtypes of HeLa cells. This research indicated that additions made to BME aided cell propagation. MEM is modified with higher concentrations of amino acids to more closely approximate the protein composition of mammalian cells. When supplemented with serum, MEM has been used for cultivation of a wide variety of cells grown in monolayers, such as fibroblasts. This formulation contains Earle's salts, L-glutamine and nonessential amino acids, and does not contain sodium bicarbonate
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 50-011-PC |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 2°C to 8°C |
Specifications Documents