
Corning® 500 mL RPMI 1640
Product Number15-041-CV

[+] 25 mM HEPES[-] L-glutamine Named for the site at which it was developed, the Roswell Park Memorial Institute, RPMI 1640 is a modification of McCoy's 5A containing an increased level of inositol. Examples of cell types for which this medium is appropriate include mammalian myeloma and hybridoma cells such as mouse hybridomas, human leukocytes, and B and T lymphocytes. RPMI 1640 is also used for suspension cultures or monolayer human leukemic cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€200.61 per case
Added to Your Shopping Cart
Details
Product Number | 15-041-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 9 mg |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08525002
- Quality Certificate - Lot No.33724011
- Quality Certificate - Lot No.26124018
- Quality Certificate - Lot No.17024012
- Quality Certificate - Lot No.05224004
- Quality Certificate - Lot No.25623007
- Quality Certificate - Lot No.12523003
- Quality Certificate - Lot No.06523010
- Quality Certificate - Lot No.22822006
- Quality Certificate - Lot No.14322009
- Quality Certificate - Lot No.34121009
- Quality Certificate - Lot No.29221014
- Quality Certificate - Lot No.24421008
- Quality Certificate - Lot No.18721013
- Quality Certificate - Lot No.27420006
- Quality Certificate - Lot No.34519005
- Quality Certificate - Lot No.10719007
- Quality Certificate - Lot No.09419008
- Quality Certificate - Lot No.26818006
- Quality Certificate - Lot No.17818004
- Quality Certificate - Lot No.09218007
- Quality Certificate - Lot No.05418006
- Quality Certificate - Lot No.13517011