
Corning® 10L RPMI 1640, Powder
产品编号90-022-PB

Made to Order (MTO) Contact Customer Service for lead time.
[-] L-glutamine, phenol red, sodium bicarbonate Named for the site at which is was developed, the Roswell Park Memorial Institute, RPMI 1640 is a modification of McCoy's 5A containing an increased level of inositol. Examples of cell types for which this medium is appropriate includes mammalian myeloma and hybridoma cells such as mouse hybridomas, human leukocytes, and B and T lymphocytes. RPMI 1640 is also used for suspension cultures or monolayer human leukemic cells. This medium is formulated without L-glutamine, phenol red, and sodium bicarbonate.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 90-022-PB |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 100 g |
Storage | 2°C to 8°C |
产品规格文件
可用的证书
- 质量证书 – 批号 09125020
- 质量证书 – 批号 29224010
- 质量证书 – 批号 28224012
- 质量证书 – 批号 13524011
- 质量证书 – 批号 03024009
- 质量证书 – 批号 01624015
- 质量证书 – 批号 27022018
- 质量证书 – 批号 23822006
- 质量证书 – 批号 23120009
- 质量证书 – 批号 12619014
- 质量证书 – 批号 02419007
- 质量证书 – 批号 12018013
- 质量证书 – 批号 11918006
- 质量证书 – 批号 20017009
- 质量证书 – 批号 28516006
- 质量证书 – 批号 13115004