Corning® 100 g Poloxamer 188, Powder
产品编号61-161-RM
10% Solution
Technical Advantage: Specialized for use in insect cell culture Poloxamer 188 is a surfactant used in cell culture to protect cells in suspension against possible damage during transfer, freezing and thawing, and stirring. It is a non-ionic detergent with an average molecular weight of 8400Da consisting of a central polyoxypropylene flanked by two polyoxyethylene molecules. Poloxamer 188 is equivalent to Pluronic® F-68.
Pluronic® is a registered trademark of BASF Corporation.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 61-161-RM |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 15°C to 30°C |
产品规格文件
可用的证书
- 质量证书 – 批号 28025005
- 质量证书 – 批号 13925007
- 质量证书 – 批号 32324012
- 质量证书 – 批号 19824012
- 质量证书 – 批号 12424008
- 质量证书 – 批号 08624016
- 质量证书 – 批号 34623011
- 质量证书 – 批号 31023009
- 质量证书 – 批号 22823009
- 质量证书 – 批号 21223007
- 质量证书 – 批号 19323006
- 质量证书 – 批号 10223008
- 质量证书 – 批号 07323004
- 质量证书 – 批号 35422013
- 质量证书 – 批号 34022016
- 质量证书 – 批号 29722010
- 质量证书 – 批号 22422006
- 质量证书 – 批号 14422025
- 质量证书 – 批号 19321005
- 质量证书 – 批号 08121004
- 质量证书 – 批号 34920009
- 质量证书 – 批号 26720007
- 质量证书 – 批号 16920010
- 质量证书 – 批号 16920009
- 质量证书 – 批号 14720009
- 质量证书 – 批号 28919003
- 质量证书 – 批号 16819010
- 质量证书 – 批号 12919002
- 质量证书 – 批号 01019005
- 质量证书 – 批号 22018008