
Corning® 500 mL SF Medium, [+] L-glutamine and 1 g/L BSA
Product Number40-101-CV
![Corning® 500 mL SF Medium, [+] L-glutamine and 1 g/L BSA](https://www.corning.com/catalog/cls/products/c/corningSFMedium/40-101-CV/images/40-101-CV_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Developed by Mediatech, the Corning SF Medium formulation is based on a proprietary combination of 1:1 DMEM/F12, RPMI and McCoy's 5A medium. This medium contains a mixture of selected trace elements and high molecular weight carbohydrates, extra vitamins, animal origin-free protein, and a small amount of high quality bovine serum albumin (1.0 g/L). Corning SF Medium supports superior growth and viability over long-term passages in hybridomas, along as suspension and adherent cell cultures.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€274.15 per case
Added to Your Shopping Cart
Details
Product Number | 40-101-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 9 mg |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02125022
- Quality Certificate - Lot No.31023004
- Quality Certificate - Lot No.14722003
- Quality Certificate - Lot No.04622009
- Quality Certificate - Lot No.05021002
- Quality Certificate - Lot No.09320006
- Quality Certificate - Lot No.34619004
- Quality Certificate - Lot No.12719008
- Quality Certificate - Lot No.05319005
- Quality Certificate - Lot No.27018002
- Quality Certificate - Lot No.31317003
- Quality Certificate - Lot No.18717002
- Quality Certificate - Lot No.08117005
- Quality Certificate - Lot No.15116008
- Quality Certificate - Lot No.05516007
- Quality Certificate - Lot No.00416008
- Quality Certificate - Lot No.36315005