
Corning® 500 mL SF Medium [+] L-glutamine, 1 g/L BSA, [-] phenol red
产品编号40-102-CV
![Corning® 500 mL SF Medium [+] L-glutamine, 1 g/L BSA, [-] phenol red](https://www.corning.com/catalog/cls/products/c/corningSFMedium/40-102-CV/images/40-102-CV_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Developed by Mediatech, Corning SF Medium formulation is based on a combination of 1:1 DMEM/F12, RPMI and McCoy's 5A medium. This medium contains a proprietary mixture of selected trace elements and high molecular weight carbohydrates, extra vitamins, animal origin-free protein, and a small amount of high quality bovine serum albumin (1.0 g/L). Corning SF Medium supports superior growth and viability over long-term passages in hybridomas, along as suspension and adherent cell cultures.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 40-102-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 9 mg |
Storage | 2°C to 8°C |
产品规格文件