Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Rabbit Serum, 500 mL, Gamma Irradiated, United States Origin
Product Number35-066-CV
- Gamma Irradiated Rabbit Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and 0.2 micron sterile filtered that passes sterility and mycoplasma.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
Added to Your Shopping Cart
Details
| Product Number | 35-066-CV |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Weight | 1.4 lbs. |
| Size | 500 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Rabbit, Oryctolagus cuniculus |
| Source | United States Origin |
| Type | Adult |
| Treatment | Gamma Irradiated |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34625001
- Quality Certificate - Lot No.27525001
- Quality Certificate - Lot No.22624004
- Quality Certificate - Lot No.15524003
- Quality Certificate - Lot No.00324003
- Quality Certificate - Lot No.14923001
- Quality Certificate - Lot No.22222002
- Quality Certificate - Lot No.15722003