Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25 g Chloramphenicol, Powder
Product Number61-239-RI
Chloramphenicol is a common antibiotic which inhibits microbial protein synthesis by preventing peptide bond formation. It is effective against Gram-positive and Gram-negative bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 61-239-RI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 1 mg |
| Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01926003
- Quality Certificate - Lot No.01023022
- Quality Certificate - Lot No.10322010
- Quality Certificate - Lot No.20021002
- Quality Certificate - Lot No.06419009
- Quality Certificate - Lot No.26418012
- Quality Certificate - Lot No.09217018
- Quality Certificate - Lot No.07516010
- Quality Certificate - Lot No.04016008
- Quality Certificate - Lot No.30015008
- Quality Certificate - Lot No.29415004