
Corning® 100 mL Penicillin-Streptomycin Solution, 50x
Product Number30-001-CI

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Technical Advantage: Effective against Gram-positive and Gram-negative bacteria This product is a mix of the antibiotics Penicillin (5,000 IU) and Streptomycin (5,000 μg/ mL) in a 50-fold working concentration. Penicillin (Penicillin G) works by inhibiting peptidoglycan synthesis, while Streptomycin inhibits protein synthesis. Penicillin-Streptomycin is effective against Gram-negative and Gram-positive bacteria. This antibiotic is recommended for use in cell culture media at 20 ml/L.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
Technical Advantage: Effective against Gram-positive and Gram-negative bacteria This product is a mix of the antibiotics Penicillin (5,000 IU) and Streptomycin (5,000 μg/ mL) in a 50-fold working concentration. Penicillin (Penicillin G) works by inhibiting peptidoglycan synthesis, while Streptomycin inhibits protein synthesis. Penicillin-Streptomycin is effective against Gram-negative and Gram-positive bacteria. This antibiotic is recommended for use in cell culture media at 20 ml/L.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 30-001-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | -25°C to -15°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05516100
- Quality Certificate - Lot No.25815001
- Quality Certificate - Lot No.16815001
- Quality Certificate - Lot No.30001149
- Quality Certificate - Lot No.30001147
- Quality Certificate - Lot No.30001146
- Quality Certificate - Lot No.30001145
- Quality Certificate - Lot No.30001144
- Quality Certificate - Lot No.30001143
- Quality Certificate - Lot No.30001142
- Quality Certificate - Lot No.30001141
- Quality Certificate - Lot No.30001140
- Quality Certificate - Lot No.30001139
- Quality Certificate - Lot No.30001138
- Quality Certificate - Lot No.30001137
- Quality Certificate - Lot No.30001136
- Quality Certificate - Lot No.30001135
- Quality Certificate - Lot No.30001134
- Quality Certificate - Lot No.30001133
- Quality Certificate - Lot No.30001132
- Quality Certificate - Lot No.30001131
- Quality Certificate - Lot No.30001130