text.skipToContent text.skipToNavigation

Corning® 96孔黑色/透明底和白色/透明底聚苯乙烯微孔板

E-mail

  • 板底较传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长。
  • 不透明板壁可避免孔间串扰。
  • 光学透明平底便于直接使用显微镜观察。

  • Products

    Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
    3340 Corning® CellBIND® 96孔透明平底黑色聚苯乙烯微孔板,带盖,无菌   5 /包     50 /箱     Corning®   per case
    3601 Corning® 96孔黑色/透明平底聚苯乙烯微孔板,高结合力,25/袋,不带盖,非灭菌   25 /包     100 /箱     Corning®   per case
    3603 Corning® 96孔透明平底黑色聚苯乙烯微孔板,经TC处理,独立包装,带盖,无菌   1 /包     48 /箱     Corning®   per case
    3604 Corning® 96孔白色/透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌 per case
    3610 Corning® 96-well Flat Clear Bottom White Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile per case
    3614 Corning® 96孔特殊光学透明平底黑色聚苯乙烯微孔板,经TC处理,25/袋,不带盖,无菌   25 /包     100 /箱     Corning®   per case
    3615 Corning® 96-well Black Special Optics w/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, No Lid, Nonsterile per case
    3631 Corning® 96-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 /包     100 /箱     Corning®   per case
    3632 Corning® 96孔白色/透明平底聚苯乙烯微孔板,未处理,25/袋,不带盖,非灭菌   25 /包     100 /箱     Corning®   per case
    3651 Corning® 96孔黑色/透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌   25 /包     100 /箱     Corning®   per case
    3809 Corning® 96孔透明平底聚苯乙烯微孔板,经CellBIND® 处理,带盖,无菌,100/箱   20 /包     100 /箱     Corning®   per case
    Contact Customer Service
    3842 Corning® 96孔透明平底黑色聚苯乙烯微孔板,多聚-D-赖氨酸包被,20/袋,带盖,无菌条件下生产   20 /包     100 /箱     Corning®   per case
    3843 Corning® 96孔透明平底白色聚苯乙烯微孔板,多聚-D-赖氨酸包被,20/袋,带盖,无菌条件下生产   20 /包     100 /箱     Corning®   per case
    3880 Corning® 96孔半量黑色/透明平底聚苯乙烯微孔板,未处理,25/袋,不带盖,非灭菌   25 /包     100 /箱     Corning®   per case
    3881 Corning® 96孔半量黑色/透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌   25 /包     100 /箱     Corning®   per case
    3882 Corning® 96孔半量透明平底黑色聚苯乙烯微孔板,经TC处理,20/袋,带盖   20 /包     100 /箱     Corning®   per case
    3883 Corning® 96孔半量白色/透明平底聚苯乙烯微孔板,未处理,25/袋,不带盖,非灭菌   25 /包     100 /箱     Corning®   per case
    3884 Corning® 96孔半量白色/透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌   25 /包     100 /箱     Corning®   per case
    3885 Corning® 96孔半量透明平底白色聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌   20 /包     100 /箱     Corning®   per case
    3886 Corning® 96孔半量透明平底白色聚苯乙烯微孔板,经TC处理,20/袋,不带盖,无菌   25 /包     100 /箱     Corning®   per case
    3887A Corning® 96孔半量透明平底黑色聚苯乙烯微孔板,经TC处理,25/袋,不带盖,无菌   25 /包     100 /箱     Corning®   per case
    3903 Corning® 96孔透明平底白色聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌   20 /包     100 /箱     Corning®   per case
    3904 Corning® 96孔透明平底黑色聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌   20 /包     100 /箱     Corning®   per case