Corning® 96-well Half Area High Content Imaging Film Bottom Microplate, with Lid
Product Number4680
High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- Film bottom thickness of 127 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
- Material: Cyclic Olefin Copolymer with COC Film Bottom
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4680 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 16 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents