Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® FluoroBlok™ HTS 96-well Multiwell Permeable Support System with 8.0 µm High Density PET Membrane, Sterile, 1/Case
Product Number351163
This item will be discontinued when inventory reaches “0”.
The Corning FluoroBlok 96 Multiwell Insert System is a cell culture assay platform designed with automation in mind. The one-piece insert housing and fluorescence blocking microporous membrane (available in 3.0 and 8.0 µm pore sizes) enables increased efficiency, productivity and throughput in the drug discovery process.
- A solution for automated, high throughput cell-based studies of chemotaxis, migration and invasion
- Increase cell migration and invasion assay productivity with simplified fluorescence detection and real-time analysis
- Simplification of chemotaxis, cell migration, and invasion assays
- Standard technology platform allows multiple protocols
- Homogeneous protocols for real-time kinetic readouts
- Real-time detection without dismantling or destroying the insert
- Increased sample throughput
- Eliminates need for manual cell scraping and counting
- Automation friendly
- 96 Multiwell format is compatible with commercial detectors and fluid handling instruments
- Unique fluorescence blocking membrane
- Blocks greater than 99% of the excitation and emission wavelengths of fluorophores commonly used to label cells
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 351163 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Cell Growth Area | 0.08 cm² |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 8 µm |
| Membrane Diameter | 3.2 mm |
| Lids Included | Yes |