Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 细胞培养小室,适用于24孔板,3.0 µm透明PET膜,无菌,1/包,48/箱
Product Number353096
354575的推荐替代产品。
应用
- 可通过光学显微镜观察
- 透射和扫描电子显微镜
- 可用于研究较大分子 (脂蛋白) 和病毒的转运
- 跨内皮迁移
- 平滑肌细胞迁移
- 内皮细胞迁移
特性
- 建议的孔中培养基体积为 0.7-0.9mL 建议的小室中培养基体积为 0.2-0.35 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353096 |
| 数量/包 | 1 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Falcon® |
| 平板规格 | 24孔 |
| 细胞生长面积 | 0.3 cm² |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 膜材料 | 聚对苯二甲酸乙二醇酯 (PET) |
| 膜孔径 | 3 µm |
| 标称孔密度 | (6.0 ± 2.0) x 10⁵ pores per cm² |
| 膜直径 | 6.4 mm |
| 储存 | Room temperature Room temperature |
Specifications Documents
Compatible Accessories
Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467Less than 10 in Stock
664,24 kr. per case
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504Out of Stock
1.468,02 kr. per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
4.481,70 kr. per case
Available Certificates
- Quality Certificate - Lot No.9321004
- Quality Certificate - Lot No.9280015
- Quality Certificate - Lot No.9259011
- Quality Certificate - Lot No.9224023
- Quality Certificate - Lot No.9196016
- Quality Certificate - Lot No.9168024
- Quality Certificate - Lot No.9109003
- Quality Certificate - Lot No.9105037
- Quality Certificate - Lot No.9070023
- Quality Certificate - Lot No.9016010
- Quality Certificate - Lot No.8287013
- Quality Certificate - Lot No.8249009
- Quality Certificate - Lot No.8232025
- Quality Certificate - Lot No.8170016
- Quality Certificate - Lot No.8138011
- Quality Certificate - Lot No.8099028
- Quality Certificate - Lot No.8078019
- Quality Certificate - Lot No.8011008
- Quality Certificate - Lot No.7254022
- Quality Certificate - Lot No.7197011
- Quality Certificate - Lot No.7142014
- Quality Certificate - Lot No.7099005
- Quality Certificate - Lot No.7080015
- Quality Certificate - Lot No.7046020
- Quality Certificate - Lot No.7012015
- Quality Certificate - Lot No.6342007
- Quality Certificate - Lot No.6319010
- Quality Certificate - Lot No.6291005
- Quality Certificate - Lot No.6262070
- Quality Certificate - Lot No.6234045