Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 细胞培养小室,适用于24孔板,1.0 µm透明PET膜,无菌,1/包,48/箱
Product Number353104
354569的推荐替代产品。
应用
- 通用膜
- 活细胞的生长和观察
- 大多数分子的转运、分泌和扩散,进出和穿过细胞单层
- 免疫细胞化学染色
- 生物药效率分析
特性
- 一般而言,这是可阻止细胞穿过膜的最大孔径
- 建议的孔中培养基体积为 0.7-0.9mL 建议的小室中培养基体积为 0.2-0.35 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353104 |
| 数量/包 | 1 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Falcon® |
| 平板规格 | 24孔 |
| 细胞生长面积 | 0.3 cm² |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 膜材料 | 聚对苯二甲酸乙二醇酯 (PET) |
| 膜孔径 | 1 µm |
| 标称孔密度 | 1.6 x 10⁶ pores per cm² |
| 膜直径 | 6.4 mm |
| 储存 | Room temperature Room temperature |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.9321005
- Quality Certificate - Lot No.9291009
- Quality Certificate - Lot No.9224024
- Quality Certificate - Lot No.9196017
- Quality Certificate - Lot No.9168026
- Quality Certificate - Lot No.9140033
- Quality Certificate - Lot No.9115002
- Quality Certificate - Lot No.9070008
- Quality Certificate - Lot No.9008019
- Quality Certificate - Lot No.8289012
- Quality Certificate - Lot No.8190034
- Quality Certificate - Lot No.8099030
- Quality Certificate - Lot No.8043019
- Quality Certificate - Lot No.8017014
- Quality Certificate - Lot No.7323010
- Quality Certificate - Lot No.7288050
- Quality Certificate - Lot No.7261023
- Quality Certificate - Lot No.7219010
- Quality Certificate - Lot No.7191012
- Quality Certificate - Lot No.7142016
- Quality Certificate - Lot No.7099006
- Quality Certificate - Lot No.7073014
- Quality Certificate - Lot No.7010026
- Quality Certificate - Lot No.6292006
- Quality Certificate - Lot No.6262072
- Quality Certificate - Lot No.6234048
- Quality Certificate - Lot No.6206086
- Quality Certificate - Lot No.6173045
- Quality Certificate - Lot No.6171128
- Quality Certificate - Lot No.6136094