Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
12 mm Transwell®-COL Collagen-Coated 0.4 µm Pore PTFE Membrane Insert, Sterile
Product Number3493
This item will be discontinued when inventory reaches 0.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 3493 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Plate Format | 12-well |
| Cell Growth Area | 1.12 cm² |
| Recommended Medium Well Volume | 1.5 mL |
| Recommended Medium Insert Volume | 0.5 mL |
| Sterile | Yes |
| Membrane Material | Polytetrafluoroethylene |
| Membrane Pore Size | 0.4 µm |
| Membrane Diameter | 12 mm |
Specifications Documents
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513
N/A
per case
Available Certificates
- Quality Certificate - Lot No.15822022
- Quality Certificate - Lot No.09722026
- Quality Certificate - Lot No.31421020
- Quality Certificate - Lot No.31221021
- Quality Certificate - Lot No.25920025
- Quality Certificate - Lot No.09220048
- Quality Certificate - Lot No.07720025
- Quality Certificate - Lot No.09119038
- Quality Certificate - Lot No.08019009
- Quality Certificate - Lot No.01419032
- Quality Certificate - Lot No.34718021
- Quality Certificate - Lot No.33318034
- Quality Certificate - Lot No.08818026
- Quality Certificate - Lot No.08018008
- Quality Certificate - Lot No.07318002
- Quality Certificate - Lot No.01018025
- Quality Certificate - Lot No.21217022
- Quality Certificate - Lot No.16317011
- Quality Certificate - Lot No.09317015
- Quality Certificate - Lot No.03917016
- Quality Certificate - Lot No.34116013
- Quality Certificate - Lot No.27416015
- Quality Certificate - Lot No.22516023
- Quality Certificate - Lot No.06716052
- Quality Certificate - Lot No.00416011
- Quality Certificate - Lot No.28015035
- Quality Certificate - Lot No.21515033
- Quality Certificate - Lot No.14115015
- Quality Certificate - Lot No.31514042
- Quality Certificate - Lot No.30714039