Corning® CellBIND® 75 cm² U-Shaped Canted Neck Cell Culture Flask with Vent Cap
产品编号3290
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 3073.)
- 75cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3290 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Flask Shape | U-shape |
| Neck Style | Canted |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 28 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 15 - 22.5 mL |
| Sterile | Yes |
| Graduation Range | 20 - 200 mL |
| Surface Area | 75 cm² |
产品规格文件
可用的证书
- 质量证书 – 批号 22226031
- 质量证书 – 批号 21826030
- 质量证书 – 批号 21526029
- 质量证书 – 批号 21426028
- 质量证书 – 批号 21226027
- 质量证书 – 批号 19426026
- 质量证书 – 批号 16526025
- 质量证书 – 批号 16326024
- 质量证书 – 批号 16026023
- 质量证书 – 批号 13426022
- 质量证书 – 批号 10726021
- 质量证书 – 批号 10426020
- 质量证书 – 批号 10126019
- 质量证书 – 批号 09926018
- 质量证书 – 批号 09726017
- 质量证书 – 批号 09626016
- 质量证书 – 批号 09226015
- 质量证书 – 批号 08526014
- 质量证书 – 批号 08526013
- 质量证书 – 批号 07626012
- 质量证书 – 批号 06726011
- 质量证书 – 批号 05226010
- 质量证书 – 批号 03826009
- 质量证书 – 批号 02326008
- 质量证书 – 批号 01926007
- 质量证书 – 批号 01726006
- 质量证书 – 批号 01426005
- 质量证书 – 批号 01026004
- 质量证书 – 批号 00926003
- 质量证书 – 批号 00226002