Corning® CellBIND® 225 cm² Angled Neck Cell Culture Flask with Vent Cap
Product Number3293
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- 225cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3293 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Angled |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 45 - 67.5 mL |
| Sterile | Yes |
| Graduation Range | 50 - 850 mL |
| Surface Area | 225 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16826006
- Quality Certificate - Lot No.14926005
- Quality Certificate - Lot No.14026004
- Quality Certificate - Lot No.11226003
- Quality Certificate - Lot No.08126002
- Quality Certificate - Lot No.03526001
- Quality Certificate - Lot No.34725015
- Quality Certificate - Lot No.30925014
- Quality Certificate - Lot No.30725013
- Quality Certificate - Lot No.25925012
- Quality Certificate - Lot No.25725013
- Quality Certificate - Lot No.22125010
- Quality Certificate - Lot No.22025009
- Quality Certificate - Lot No.20825006
- Quality Certificate - Lot No.18525005
- Quality Certificate - Lot No.17325004
- Quality Certificate - Lot No.13125003
- Quality Certificate - Lot No.03125002
- Quality Certificate - Lot No.02225001
- Quality Certificate - Lot No.23624023
- Quality Certificate - Lot No.22324008
- Quality Certificate - Lot No.16424007
- Quality Certificate - Lot No.15524006
- Quality Certificate - Lot No.13524004
- Quality Certificate - Lot No.08424003
- Quality Certificate - Lot No.05624002
- Quality Certificate - Lot No.04124001
- Quality Certificate - Lot No.34523004
- Quality Certificate - Lot No.34123003
- Quality Certificate - Lot No.10723002