Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25 cm² Rectangular Canted Neck Cell Culture Flask with Phenolic-Style Cap
Product Number430372
(This is suggested replacement for 3055.)
- 25cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 430372 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Phenolic style |
| Cap Diameter | 20 mm |
| Cap Material | High density polyethylene |
| Cap Color | Black |
| Recommended Medium Volume | 5 - 7.5 mL |
| Sterile | Yes |
| Graduation Range | 5 - 30 mL |
| Surface Area | 25 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20126601
- Quality Certificate - Lot No.16826004
- Quality Certificate - Lot No.16826003
- Quality Certificate - Lot No.13426002
- Quality Certificate - Lot No.09826001
- Quality Certificate - Lot No.34725004
- Quality Certificate - Lot No.32525601
- Quality Certificate - Lot No.26225003
- Quality Certificate - Lot No.21425601
- Quality Certificate - Lot No.20125002
- Quality Certificate - Lot No.14125601
- Quality Certificate - Lot No.04525001
- Quality Certificate - Lot No.33524009
- Quality Certificate - Lot No.32324008
- Quality Certificate - Lot No.32024007
- Quality Certificate - Lot No.27224006
- Quality Certificate - Lot No.24924005
- Quality Certificate - Lot No.20424004
- Quality Certificate - Lot No.17724003
- Quality Certificate - Lot No.14324002
- Quality Certificate - Lot No.05924001
- Quality Certificate - Lot No.35623007
- Quality Certificate - Lot No.33223006
- Quality Certificate - Lot No.27423005
- Quality Certificate - Lot No.21323004
- Quality Certificate - Lot No.19323003
- Quality Certificate - Lot No.14423002
- Quality Certificate - Lot No.13723602
- Quality Certificate - Lot No.13723601
- Quality Certificate - Lot No.01223001