Corning® BioCoat® Collagen I 48-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354505
Corning® BioCoat™ Collagen I 48-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid,5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354505 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.75 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
Specifications Documents