Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen I 12-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case
Product Number356500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Collagen I 12-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, 10 sleeves of 5, 50/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
569,52 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 356500 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cell Growth Area | 3.8 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09125036
- Quality Certificate - Lot No.03525017
- Quality Certificate - Lot No.34824008
- Quality Certificate - Lot No.26424014
- Quality Certificate - Lot No.23624007
- Quality Certificate - Lot No.21124021
- Quality Certificate - Lot No.19024021
- Quality Certificate - Lot No.17624012
- Quality Certificate - Lot No.05324026
- Quality Certificate - Lot No.01924004
- Quality Certificate - Lot No.01524008
- Quality Certificate - Lot No.00224012
- Quality Certificate - Lot No.16323011
- Quality Certificate - Lot No.13123006
- Quality Certificate - Lot No.28722022
- Quality Certificate - Lot No.28622042
- Quality Certificate - Lot No.19322031
- Quality Certificate - Lot No.14322044
- Quality Certificate - Lot No.10422010
- Quality Certificate - Lot No.07022010
- Quality Certificate - Lot No.35121006
- Quality Certificate - Lot No.32321014
- Quality Certificate - Lot No.21821006
- Quality Certificate - Lot No.13821026
- Quality Certificate - Lot No.13421006
- Quality Certificate - Lot No.08521010
- Quality Certificate - Lot No.04321010
- Quality Certificate - Lot No.29420043
- Quality Certificate - Lot No.29020006
- Quality Certificate - Lot No.25020008