Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen IV 175cm² Rectangular Straight Neck Cell Culture Flask with Plug Seal Cap
Product Number354528

Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 354528 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Straight |
Surface Coating | Collagen IV |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15325009
- Quality Certificate - Lot No.29023004
- Quality Certificate - Lot No.9322003
- Quality Certificate - Lot No.9063009
- Quality Certificate - Lot No.8330281
- Quality Certificate - Lot No.8281002
- Quality Certificate - Lot No.8232001
- Quality Certificate - Lot No.8141004
- Quality Certificate - Lot No.8002157
- Quality Certificate - Lot No.7233013
- Quality Certificate - Lot No.7219006
- Quality Certificate - Lot No.7142009
- Quality Certificate - Lot No.6333010
- Quality Certificate - Lot No.6280001
- Quality Certificate - Lot No.6187004
- Quality Certificate - Lot No.5364864
- Quality Certificate - Lot No.4293005
- Quality Certificate - Lot No.4286002
- Quality Certificate - Lot No.4245002
- Quality Certificate - Lot No.4230013
- Quality Certificate - Lot No.4181001
- Quality Certificate - Lot No.4154002
- Quality Certificate - Lot No.4097003
- Quality Certificate - Lot No.4055005
- Quality Certificate - Lot No.4034009
- Quality Certificate - Lot No.3347664
- Quality Certificate - Lot No.3318540
- Quality Certificate - Lot No.1207005
- Quality Certificate - Lot No.0048001
- Quality Certificate - Lot No.0041003