Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Gelatin 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number356488
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 356488 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Coating | Gelatin |
- Quality Certificate - Lot No.02226008
- Quality Certificate - Lot No.16025008
- Quality Certificate - Lot No.06925006
- Quality Certificate - Lot No.14124014
- Quality Certificate - Lot No.10924011
- Quality Certificate - Lot No.07724004
- Quality Certificate - Lot No.02323015
- Quality Certificate - Lot No.24922040
- Quality Certificate - Lot No.20322035
- Quality Certificate - Lot No.10422008
- Quality Certificate - Lot No.02122076
- Quality Certificate - Lot No.31621015
- Quality Certificate - Lot No.21521039
- Quality Certificate - Lot No.16320015
- Quality Certificate - Lot No.28419015
- Quality Certificate - Lot No.14419014
- Quality Certificate - Lot No.24318004
- Quality Certificate - Lot No.25817020
- Quality Certificate - Lot No.05517012
- Quality Certificate - Lot No.24015009
- Quality Certificate - Lot No.21915010
- Quality Certificate - Lot No.30414019
- Quality Certificate - Lot No.18114023
- Quality Certificate - Lot No.Generic