 
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number354536
 
            Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€132.00 per case
	Added to Your Shopping Cart
  
Less than 10 in Stock
   Details
| Product Number | 354536 | 
| Qty./Pk | 10 / Pk | 
| Qty./Cs | 10 / Cs | 
| Brand | Corning® | 
| Flask Shape | Rectangular | 
| Neck Style | Canted | 
| Surface Coating | Poly-D-Lysine | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.12525011
- Quality Certificate - Lot No.10525031
- Quality Certificate - Lot No.23224022
- Quality Certificate - Lot No.21124012
- Quality Certificate - Lot No.36023003
- Quality Certificate - Lot No.26123009
- Quality Certificate - Lot No.35322019
- Quality Certificate - Lot No.30122035
- Quality Certificate - Lot No.07022011
- Quality Certificate - Lot No.26520018
- Quality Certificate - Lot No.32619006
- Quality Certificate - Lot No.28419014
- Quality Certificate - Lot No.17219008
- Quality Certificate - Lot No.25718006
- Quality Certificate - Lot No.02618010
- Quality Certificate - Lot No.06917007
- Quality Certificate - Lot No.10616014
- Quality Certificate - Lot No.31715011
- Quality Certificate - Lot No.22314031
- Quality Certificate - Lot No.Generic
