Corning® BioCoat® Poly-D-Lysine 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number354537
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354537 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21824022
- Quality Certificate - Lot No.12824017
- Quality Certificate - Lot No.10124018
- Quality Certificate - Lot No.06424013
- Quality Certificate - Lot No.34923008
- Quality Certificate - Lot No.33123016
- Quality Certificate - Lot No.33123014
- Quality Certificate - Lot No.14223025
- Quality Certificate - Lot No.30822012
- Quality Certificate - Lot No.19622020
- Quality Certificate - Lot No.32321006
- Quality Certificate - Lot No.28821011
- Quality Certificate - Lot No.23920024
- Quality Certificate - Lot No.23720013
- Quality Certificate - Lot No.19820013
- Quality Certificate - Lot No.07320022
- Quality Certificate - Lot No.26319017
- Quality Certificate - Lot No.09519014
- Quality Certificate - Lot No.03219011
- Quality Certificate - Lot No.31318009
- Quality Certificate - Lot No.20818014
- Quality Certificate - Lot No.05418005
- Quality Certificate - Lot No.29317009
- Quality Certificate - Lot No.19117011
- Quality Certificate - Lot No.01317012
- Quality Certificate - Lot No.16216030
- Quality Certificate - Lot No.15516014
- Quality Certificate - Lot No.00216005
- Quality Certificate - Lot No.23315009
- Quality Certificate - Lot No.14915017