Corning® BioCoat® Poly-D-Lysine 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case
Product Number356413
Corning® BioCoat™ Poly-D-Lysine 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, 10 sleeves of 5, 50/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 356413 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Cell Growth Area | 9.6 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25726015
- Quality Certificate - Lot No.10426014
- Quality Certificate - Lot No.32225020
- Quality Certificate - Lot No.27925016
- Quality Certificate - Lot No.25125009
- Quality Certificate - Lot No.11825033
- Quality Certificate - Lot No.09125026
- Quality Certificate - Lot No.00725019
- Quality Certificate - Lot No.33724038
- Quality Certificate - Lot No.19124015
- Quality Certificate - Lot No.10724029
- Quality Certificate - Lot No.10024029
- Quality Certificate - Lot No.09924005
- Quality Certificate - Lot No.06824010
- Quality Certificate - Lot No.05724011
- Quality Certificate - Lot No.34223007
- Quality Certificate - Lot No.22623026
- Quality Certificate - Lot No.19823009
- Quality Certificate - Lot No.15123008
- Quality Certificate - Lot No.12823020
- Quality Certificate - Lot No.12823016
- Quality Certificate - Lot No.11423030
- Quality Certificate - Lot No.31422022
- Quality Certificate - Lot No.29422012
- Quality Certificate - Lot No.27322026
- Quality Certificate - Lot No.09122014
- Quality Certificate - Lot No.08422012
- Quality Certificate - Lot No.08322019
- Quality Certificate - Lot No.05722010
- Quality Certificate - Lot No.00722004