Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 12-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case
Product Number356470
Corning® BioCoat™ Poly-D-Lysine 12 Clear Well Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, with lid, 10 sleeves of 5, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 356470 |
| 数量/包 | 5 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 3.8 cm² |
| 储存 | 4°- 30°C |
| 表面包被 | 多聚-D-赖氨酸 |
Specifications Documents