Corning® Dispase, 100 mL
产品编号354235
Corning Dispase, 100 mL, is a bacillus-derived neutral metalloprotease recommended for recovering cells cultured on Corning Matrigel Basement Membrane Matrix.
Molecular Weight
36kD
Source
Bacillus polymyxa-derived metallo protease
Quality
- Tested for ability to solubilize a 1mm thick layer of gelled Corning Matrigel Matrix after two hours at 37°C
- Tested and found negative for bacteria, fungi, and mycoplasma
Preparation and Storage
Stable for at least three months at -20°C. Avoid multiple freeze-thaws.
Handling
Recommended concentration - 10U/cm² of Corning Matrigel Matrix (e.g., 100U per 35mm dish).
Formulation
Frozen in HBSS, pH 7.4
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 354235 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 100 mL |
| Formulation | Frozen in HBSS |
| Application | Air-Liquid Interface (ALI) Cultures |
产品规格文件
可用的证书
- 质量证书 – 批号 21526090
- 质量证书 – 批号 34925007
- 质量证书 – 批号 25125006
- 质量证书 – 批号 07625002
- 质量证书 – 批号 19724007
- 质量证书 – 批号 08624002
- 质量证书 – 批号 9308012
- 质量证书 – 批号 9175002
- 质量证书 – 批号 8330278
- 质量证书 – 批号 8155008
- 质量证书 – 批号 8092001
- 质量证书 – 批号 7289005
- 质量证书 – 批号 7191005
- 质量证书 – 批号 7041001
- 质量证书 – 批号 6291001
- 质量证书 – 批号 6263004
- 质量证书 – 批号 6152008
- 质量证书 – 批号 6015302
- 质量证书 – 批号 5222002
- 质量证书 – 批号 5069001
- 质量证书 – 批号 4195007
- 质量证书 – 批号 4104005
- 质量证书 – 批号 4027009
- 质量证书 – 批号 3318592
- 质量证书 – 批号 3128002
- 质量证书 – 批号 2325002
- 质量证书 – 批号 2311002
- 质量证书 – 批号 2159005
- 质量证书 – 批号 1193001
- 质量证书 – 批号 1039007