Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Primaria™ 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number353808
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353808 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Cell Growth Area | 25 cm² |
Flask Shape | Rectangular |
Neck Style | Canted |
Cap Diameter | 20 mm |
Maximum Working Volume | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9256007
- Quality Certificate - Lot No.9239007
- Quality Certificate - Lot No.9007016
- Quality Certificate - Lot No.8170009
- Quality Certificate - Lot No.8133002
- Quality Certificate - Lot No.7274006
- Quality Certificate - Lot No.7206005
- Quality Certificate - Lot No.6304004
- Quality Certificate - Lot No.6290021
- Quality Certificate - Lot No.6199036
- Quality Certificate - Lot No.6129012
- Quality Certificate - Lot No.5297001
- Quality Certificate - Lot No.5291014
- Quality Certificate - Lot No.5109027
- Quality Certificate - Lot No.4349009
- Quality Certificate - Lot No.4141003
- Quality Certificate - Lot No.4123011
- Quality Certificate - Lot No.4021257
- Quality Certificate - Lot No.3225006
- Quality Certificate - Lot No.3169004
- Quality Certificate - Lot No.3104002
- Quality Certificate - Lot No.2266001
- Quality Certificate - Lot No.1305024
- Quality Certificate - Lot No.1059015
- Quality Certificate - Lot No.0350006
- Quality Certificate - Lot No.0001001