
Corning® Primaria™ 75cm² Rectangular Straight Neck Cell Culture Flask with Plug Seal Cap
产品编号353824



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 353824 |
Qty./Pk | 5 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Cell Growth Area | 75 cm² |
Flask Shape | Rectangular |
Neck Style | Straight |
Cap Diameter | 22 mm |
Maximum Working Volume | 250 mL |
产品规格文件