Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Carboxyl 24-well Plate, 5/Case
Product Number354775
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354723.
Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications, 5/case.
- No special storage or handling required
- Stable for at least 18 months from date of manufacture
- Quality control tested using an appropriate cell line
- Sterilized to SAL 10⁻⁶ by gamma irradiation
- Non-cytotoxic and nonpyrogenic
- Cultureware material is polystyrene suitable for cell culture
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 354775 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Storage | Room Temperature |
| Surface Coating | Carboxyl |
- Quality Certificate - Lot No.9101013
- Quality Certificate - Lot No.9071013
- Quality Certificate - Lot No.8162039
- Quality Certificate - Lot No.8141031
- Quality Certificate - Lot No.7289001
- Quality Certificate - Lot No.7227013
- Quality Certificate - Lot No.6237001
- Quality Certificate - Lot No.5249086
- Quality Certificate - Lot No.5074084
- Quality Certificate - Lot No.4252035
- Quality Certificate - Lot No.4182006
- Quality Certificate - Lot No.1264006
- Quality Certificate - Lot No.0314003