Corning® CellBIND® Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case
产品编号3310
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 1,272cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct
- transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3310 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 1272 cm²/g |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 260 - 400 mL |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 28725002
- 质量证书 – 批号 26525011
- 质量证书 – 批号 26425004
- 质量证书 – 批号 26325003
- 质量证书 – 批号 21925056
- 质量证书 – 批号 10125031
- 质量证书 – 批号 08825013
- 质量证书 – 批号 08725039
- 质量证书 – 批号 08625048
- 质量证书 – 批号 06725013
- 质量证书 – 批号 04925032
- 质量证书 – 批号 04825036
- 质量证书 – 批号 04525049
- 质量证书 – 批号 03525010
- 质量证书 – 批号 03325002
- 质量证书 – 批号 03225016
- 质量证书 – 批号 34524027
- 质量证书 – 批号 34424003
- 质量证书 – 批号 33124045
- 质量证书 – 批号 31624011
- 质量证书 – 批号 31524011
- 质量证书 – 批号 31124006
- 质量证书 – 批号 30124013
- 质量证书 – 批号 28424034
- 质量证书 – 批号 26524027
- 质量证书 – 批号 23524022
- 质量证书 – 批号 22924040
- 质量证书 – 批号 18124004
- 质量证书 – 批号 17624056
- 质量证书 – 批号 12624009