Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collagen I, Rat Tail, 100 mg
Product Number354236
Learn More
(This is the suggested replacement for 356236)
Corning® Collagen I, rat tail, 100mg, is used either as a thin layer on tissue-culture surfaces to enhance cell attachment and proliferation, or as a gel to promote expression of cell-specific morphology and function.
Source
Rat Tail Tendon
Quality
- Purity = 90% by SDS-PAGE
- Tested for: ability to promote attachment and spreading of HT-1080 human fibrosarcoma cells
- Forms firm gel up to a dilution of 1:10; further dilution will decrease rigidity of gel
- Tested and found negative for bacteria, fungi, and mycoplasma
Formulation
Liquid in 0.02 N acetic acid, concentration range 3-4mg/ mL
Preparation and Storage
Stable for at least three months at 2° to 8°C. Do not freeze.
Handling
Effective as a gel or thin coating at a recommended concentration of 5-10µg/cm² of growth surface depending on cell type
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 354236 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 100 mg |
Source | Rat tail |
Formulation | Liquid in 0.02 N acetic acid |
Application | Air-Liquid Interface (ALI) Cultures |
- Quality Certificate - Lot No.06724002
- Quality Certificate - Lot No.03224001
- Quality Certificate - Lot No.34123002
- Quality Certificate - Lot No.26423002
- Quality Certificate - Lot No.24323001
- Quality Certificate - Lot No.17323009
- Quality Certificate - Lot No.9336002
- Quality Certificate - Lot No.9301013
- Quality Certificate - Lot No.9280002
- Quality Certificate - Lot No.9246006
- Quality Certificate - Lot No.9168001
- Quality Certificate - Lot No.9148014
- Quality Certificate - Lot No.9119003
- Quality Certificate - Lot No.9037123
- Quality Certificate - Lot No.9032158
- Quality Certificate - Lot No.8316004
- Quality Certificate - Lot No.8274002
- Quality Certificate - Lot No.8246001
- Quality Certificate - Lot No.8169008
- Quality Certificate - Lot No.8106004
- Quality Certificate - Lot No.8092003
- Quality Certificate - Lot No.8064005
- Quality Certificate - Lot No.8022310
- Quality Certificate - Lot No.7248349
- Quality Certificate - Lot No.7247004
- Quality Certificate - Lot No.7149005
- Quality Certificate - Lot No.7121002
- Quality Certificate - Lot No.7093525
- Quality Certificate - Lot No.7011036
- Quality Certificate - Lot No.6256006