Corning® CoolBox™ XT All-day Cooling and Freezing Workstation, Single Capacity, Purple
Product Number432021
Corning CoolBox XT systems are bench top cooling workstations that provide sample cooling or freezing without ice, electricity or batteries. CoolBox systems are versatile and accommodate a variety of sample formats and temperatures. The modular design enables the use of CoolRack® and CoolSink® thermo-conductive sample modules to hold microfuge tubes, cryogenic vials, PCR tubes or plates, assay plates and more.
- Consists of a base, cooling cartridge/core and a lid
- Includes a magnetized collar and a 1° to 8°C temperature indicator for visual assurance of proper temperature
- To use with Corning CoolRacks M6, M15, XTM24 & XT 5ml
- The internal cooling or freezing cores provide 0.5° to 4°C for over 10 hours with lid open and over 16 hours with lid closed
- CoolBox systems may also be used with dry ice to create a compact, portable, snap freezing workstation for bacteria, virus or proteins.
4.515,30 kr. per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432021 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Purple |
Specifications Documents
Compatible Accessories
XT Cooling Core for Corning® CoolBox™ XT Workstations, for 0.5° to 4°C
432081Out of Stock
198,97 € per case
XT Freezing Core for Corning® CoolBox™ XT Workstations, for Below 0°C
432082Out of Stock
2.030,87 kr. per case