
CoolRack® LX50 Reservoir Module
产品编号432139


Corning® CoolRack®, thermo-conductive reservoir modules provide uniform temperature to all wells, regardless of position. When placed onto a temperature source such as ice, dry ice, liquid nitrogen or water baths, the CoolRack module will rapidly adapt to that temperature - from -196°C to >+100°C.
- CoolRack modules ensure temperature uniformity when cooling, snap freezing, heating or thawing samples.
- All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- All modules are compatible with all temperature sources.
- For use with the 50mL Axygen® disposable reservoirs.
已添加至购物车
详情
产品编号 | 432139 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
产品规格文件
可用的证书