
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 10X Phosphate-Buffered Saline (PBS), pH 7.4 ± 0.1, Liquid without calcium and magnesium, RNase-/DNase- and protease-free
Product Number46-013-CM

Without calcium and magnesium
Phosphate Buffered Saline is used to maintain a physiological pH and osmolarity, two key factors in tissue culture and molecular biology research. This concentrated form should be diluted to a working concentration using reagent grade water.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
In Stock
Details
Product Number | 46-013-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 16 mg |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18925009
- Quality Certificate - Lot No.15025002
- Quality Certificate - Lot No.04525004
- Quality Certificate - Lot No.00625016
- Quality Certificate - Lot No.33924005
- Quality Certificate - Lot No.28224009
- Quality Certificate - Lot No.23324013
- Quality Certificate - Lot No.19124017
- Quality Certificate - Lot No.12824010
- Quality Certificate - Lot No.06524008
- Quality Certificate - Lot No.34623010
- Quality Certificate - Lot No.29023008
- Quality Certificate - Lot No.21323006
- Quality Certificate - Lot No.12123009
- Quality Certificate - Lot No.02723005
- Quality Certificate - Lot No.35722002
- Quality Certificate - Lot No.27722013
- Quality Certificate - Lot No.21522006
- Quality Certificate - Lot No.16522008
- Quality Certificate - Lot No.13022012
- Quality Certificate - Lot No.03822009
- Quality Certificate - Lot No.33721004
- Quality Certificate - Lot No.29921012
- Quality Certificate - Lot No.25621009
- Quality Certificate - Lot No.20121009
- Quality Certificate - Lot No.13121014
- Quality Certificate - Lot No.02621013
- Quality Certificate - Lot No.30720012
- Quality Certificate - Lot No.26120002
- Quality Certificate - Lot No.20220007