Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Microcarriers, 100g Bottle
Product Number4620
Learn More
Corning Microcarriers simplify the scale-up process. The beads arrive sterile, ready-to-use, with available closed systems packaging for use with bioreactors. In addition, the microcarriers are available with surface treatments to enhance cell attachment and maximize cell yield and viability.
Features:
- USP Class VI polystyrene material provides a consistent platform
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
- Large sizes available with closed systems packaging
Product Specifications:
- Bead size: 125-212 µm
- Density: ~1.026
- Surface Area (cm²/gram): 360
Properties:
- Incorporates more oxygen into the cell culture surface, rendering it more hydrophilic and increasing cell attachment
- No special handling or storage required
- Nonbiological
Closed System Packaging:
Corning microcarriers with Corning CellBIND are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. The transfer caps are available with either a male Luer lock quick connector or an MPC quick connect.
Microcarriers and aseptic transfer caps are sold separately.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 4620 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 100 g |
Surface Treatment | Corning CellBIND Surface |
- Quality Certificate - Lot No.06024013
- Quality Certificate - Lot No.01124026
- Quality Certificate - Lot No.34523035
- Quality Certificate - Lot No.16023019
- Quality Certificate - Lot No.12323015
- Quality Certificate - Lot No.19422015
- Quality Certificate - Lot No.18922022
- Quality Certificate - Lot No.18722009