
Corning® 1-200 µL通用多层盒装移液器吸头,自然色,非灭菌,10盒/箱,4800个吸头/箱
Product Number4803

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® 通用盒装聚丙烯移液器吸头性能可靠,适合各大品牌的移液器。请参阅移液器吸头兼容性指南中的技术信息列表,了解有关其他移液器吸头的适配信息。
- 刻度线在10、50和100 µL处
- 480个吸头/盒
- 出色的耐久性——所有Corning® 吸头盒均能满足多通道移液器的使用要求,并可耐受多次高压蒸汽灭菌
- 斜尖吸头有助于确保移液准确。
- 非灭菌
- 不含RNase/DNase且无热原。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
¥2,691.28 per case
Added to Your Shopping Cart
Details
Product Number | 4803 |
数量/包 | 480 /包 |
数量/箱 | 4800 /箱 |
品牌 | Corning® |
吸头规格 | 480支吸头,堆叠盒装 |
容量 | 200 µL |
容积范围 | 1 - 200 µL |
过滤器 | 没有 |
无菌 | 否 |
可高压灭菌 | 没有 |
颜色 | 本色 |
特性 | 一次性 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31724023
- Quality Certificate - Lot No.30424014
- Quality Certificate - Lot No.03623016
- Quality Certificate - Lot No.02023049
- Quality Certificate - Lot No.22422001
- Quality Certificate - Lot No.22222008
- Quality Certificate - Lot No.30321049
- Quality Certificate - Lot No.14021036
- Quality Certificate - Lot No.13121056
- Quality Certificate - Lot No.07621046
- Quality Certificate - Lot No.18919074
- Quality Certificate - Lot No.18219128
- Quality Certificate - Lot No.23518046
- Quality Certificate - Lot No.23318048
- Quality Certificate - Lot No.12318001
- Quality Certificate - Lot No.34617003
- Quality Certificate - Lot No.23417002
- Quality Certificate - Lot No.08917001
- Quality Certificate - Lot No.35616004
- Quality Certificate - Lot No.25916003
- Quality Certificate - Lot No.25716002
- Quality Certificate - Lot No.08916001
- Quality Certificate - Lot No.32715006
- Quality Certificate - Lot No.32315005
- Quality Certificate - Lot No.23715004
- Quality Certificate - Lot No.12715003
- Quality Certificate - Lot No.02615002
- Quality Certificate - Lot No.00715001
- Quality Certificate - Lot No.35214004
- Quality Certificate - Lot No.21714003