Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 100-1000 µL Universal Fit Bulk Packed Pipet Tips, Blue, Nonsterile, 1000 Tips/Bag, 10,000 Tips/Case
Product Number4846

Learn More

Corning® Universal Fit bulk packed polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 250, 500 and 1,000 µL volumes
- Beveled orifice helps ensure accurate fluid delivery
- Nonsterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 49% less resin than their pre-racked alternatives.
Product Number | 4846 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Corning® |
Tip Format | Bulk pack |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Blue |
Feature | Disposable |
- Quality Certificate - Lot No.07225170
- Quality Certificate - Lot No.06825003
- Quality Certificate - Lot No.06625019
- Quality Certificate - Lot No.06625018
- Quality Certificate - Lot No.06625005
- Quality Certificate - Lot No.06525009
- Quality Certificate - Lot No.06225003
- Quality Certificate - Lot No.06125011
- Quality Certificate - Lot No.06125010
- Quality Certificate - Lot No.05925015
- Quality Certificate - Lot No.05825027
- Quality Certificate - Lot No.05825026
- Quality Certificate - Lot No.05725022
- Quality Certificate - Lot No.05525088
- Quality Certificate - Lot No.04825123
- Quality Certificate - Lot No.04825122
- Quality Certificate - Lot No.04825121
- Quality Certificate - Lot No.04825120
- Quality Certificate - Lot No.04825119
- Quality Certificate - Lot No.04825118
- Quality Certificate - Lot No.04825117
- Quality Certificate - Lot No.04125102
- Quality Certificate - Lot No.04125101
- Quality Certificate - Lot No.03525003
- Quality Certificate - Lot No.03425083
- Quality Certificate - Lot No.03425082
- Quality Certificate - Lot No.03425081
- Quality Certificate - Lot No.03425080
- Quality Certificate - Lot No.03425077
- Quality Certificate - Lot No.03125008