Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ Single Metric Scale, 100 mL Class A Graduated Cylinder, TC
Product Number70022-100

These PYREX® VISTA™ 100 mL Class A Graduated Cylinders are calibrated (TC) and have blue enamel graduations. The 100 mL cylinder capacity is in accordance with ASTM E-1272.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$405.06 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 70022-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 100 mL |
Cylinder Feature | Class A |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Sterile | No |
Stopper Style | No stopper |
Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.21825025
- Quality Certificate - Lot No.17225009
- Quality Certificate - Lot No.08525024
- Quality Certificate - Lot No.27624069
- Quality Certificate - Lot No.26724007
- Quality Certificate - Lot No.19224458
- Quality Certificate - Lot No.14324022
- Quality Certificate - Lot No.04624048
- Quality Certificate - Lot No.02424026
- Quality Certificate - Lot No.33923014
- Quality Certificate - Lot No.26423021
- Quality Certificate - Lot No.21323023
- Quality Certificate - Lot No.21223018
- Quality Certificate - Lot No.15823022
- Quality Certificate - Lot No.12923055
- Quality Certificate - Lot No.11523380
- Quality Certificate - Lot No.06723071
- Quality Certificate - Lot No.00423192
- Quality Certificate - Lot No.32022044
- Quality Certificate - Lot No.27622093
- Quality Certificate - Lot No.26222016
- Quality Certificate - Lot No.23722009
- Quality Certificate - Lot No.20122039
- Quality Certificate - Lot No.16822070
- Quality Certificate - Lot No.13622035
- Quality Certificate - Lot No.06822050
- Quality Certificate - Lot No.01722032
- Quality Certificate - Lot No.31421046
- Quality Certificate - Lot No.29321095
- Quality Certificate - Lot No.26021080