Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
2 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 1000/Case
Product Number7042
This is the suggested replacement for 7041.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
380,52 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7042 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Capacity | 2 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.01 mL |
| Negative Graduation | 0.2 mL |
| Color Coded Stripe | Green |
| Sterile | Yes |
| Packaging | Tripled bagged |
| Length | 277 mm (approx.) |
Specifications Documents