
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 100 µL Maxymum Recovery® 通用带滤芯吸头,透明,无菌,盒装,96个吸头/盒,10盒/包,5包/箱
Product NumberTF-100-L-R-S

Axygen® 带滤芯防气溶胶吸头极其适合DNA扩增和微生物学应用,在这些应用中,极微量的污染便会导致结果失效。滤芯可以在吸头内形成物理屏障,抑制并阻挡气溶胶,从而防止样本间的交叉污染。每个聚乙烯滤芯均不含DNA抑制剂,采用自动操作方式插入吸头,以避免核酸酶污染。这种吸头采用带盖的底部密封吸头盒包装,以防止污染,并可提供灭菌形式。
- 不含RNase/DNase
- 无热原
- Maxymum Recovery技术可实现超低滞留和高产量
- 无菌
¥5,514.03 per case
Added to Your Shopping Cart
Details
Product Number | TF-100-L-R-S |
数量/包 | 960 /包 |
数量/箱 | 4800 /箱 |
品牌 | Axygen® |
包装规格 | 96支吸头/盒,10盒/包,5包/箱 |
容量 | 100 µL |
容积范围 | 1 - 100 µL |
应用 | 诊断 |
过滤器 | 是 |
Sterile | Oui |
Autoclavable | Non |
Product Material | Polypropylene |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10825308
- Quality Certificate - Lot No.07225308
- Quality Certificate - Lot No.05325482
- Quality Certificate - Lot No.05025081
- Quality Certificate - Lot No.04725482
- Quality Certificate - Lot No.04325482
- Quality Certificate - Lot No.04325081
- Quality Certificate - Lot No.03825482
- Quality Certificate - Lot No.03425482
- Quality Certificate - Lot No.02225482
- Quality Certificate - Lot No.02225308
- Quality Certificate - Lot No.35424482
- Quality Certificate - Lot No.34224308
- Quality Certificate - Lot No.34124308
- Quality Certificate - Lot No.33624482
- Quality Certificate - Lot No.33124482
- Quality Certificate - Lot No.31324482
- Quality Certificate - Lot No.31024482
- Quality Certificate - Lot No.30924482
- Quality Certificate - Lot No.28824482
- Quality Certificate - Lot No.28524308
- Quality Certificate - Lot No.28324482
- Quality Certificate - Lot No.28124482
- Quality Certificate - Lot No.27724482
- Quality Certificate - Lot No.27424482
- Quality Certificate - Lot No.27024482
- Quality Certificate - Lot No.26924482
- Quality Certificate - Lot No.25724308
- Quality Certificate - Lot No.25324482
- Quality Certificate - Lot No.24824482