Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Microcentrifuge Tube Storage Box, 100 x 1.5 to 2.0 mL, Blue
Product NumberTR8300-B
Axygen® Storage Boxes are ideal for sample storage. These polypropylene boxes are engineered to withstand the harsh environments necessary for daily workflows in your laboratory. This includes freezing temperatures at -80°C and autoclaving temperatures up to 121°C to ensure a lasting, durable product. The positive catch on the product anterior keeps the lid securely fastened, whereas the 3-point hinge functions to maintain its integrity during repeated use located on the product posterior. Sample identification can easily be assigned using the alpha-numeric indexing stamped on the inner perimeter of each box. The clear lids allow visibility when the lid is closed as this feature pairs well with our microcentrifuge tubes solution noted within the accessories section. Boxes are available in a variety of colors for coding samples and holds 100 x 1.5 to 2.0 mL tubes, cryogenic vials, or chromatography vials. A solid black box, including the lid, is available for light-sensitive samples (142 x 142 x 55 mm).
Key Features
- Supports freezing at -80°C and autoclaving at 121°C
- Alpha-numeric sample identification
- 100 x 1.5 to 2.0 mL tube capacity
| Product Number | TR8300-B |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Axygen® |
| Color | Blue |
| Application | Diagnostics |
| Product Material | Polypropylene |
Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-175-L-C
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
MCT-175-C-S
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-150-C
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-200-C
Axygen® 1.5 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-150-L-C
Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-200-L-C
Axygen® 1.5 mL Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 50/Bag. 5 Bags/Pack, 10 Packs/Case
MCT-150-C-S
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
MCT-200-C-S
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-175-C
Axygen® 1.5 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-150-C-S
Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-150-SS-C-S
Axygen® 2.0 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-200-C-S
Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-200-SS-C-S
Axygen® 1.5 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150
Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150-SS
Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200-SS
Axygen® 2.0 mL Conical Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200-X
Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150-SS-X