text.skipToContent text.skipToNavigation

Axygen® Microtube Shakers

E-mail

The Axygen Microtube Shaker provides researchers a benchtop shaking incubator allowing uniform heating, cooling, and mixing of precious life science samples. The compact footprint incorporates an intuitive control panel which allows the operator to easily program the device and view the live temperature, time, and mixing speed settings throughout the experiment.

Choose your specification

Voltage
Plug Type
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
I-4010 Axygen® Microtube Shaker, 115V   1 / Pk     1 / Ea     Axygen®   per each
I-4011 Axygen® Microtube Shaker, 230V   1 / Pk     1 / Ea     Axygen®   per each
I-4012 Axygen® Microtube Shaker, 230V, CN   1 / Pk     1 / Ea     Axygen®   per each