| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| 10-060-CV | Corning® 500 mL Medium 199 (Mod.) | 6 / Pk | 6 / Cs | Corning® | N/A | per case | |
| 50-050-PB | Corning® 10L Medium 199 (Mod.), Powder | 1 / Pk | 1 / Ea | Corning® | N/A | per each | |
| 58-031-PBT | Corning® 10L Medium 199, [+] Earle's salts, L-glutamine, [-] sodium bicarbonate | 1 / Pk | 1 / Ea | Corning® | N/A | per each | |
| 58-031-PCT | Corning® 50L Medium 199, [+] Earle's salts, L-glutamine, [-] sodium bicarbonate | 1 / Pk | 1 / Ea | Corning® | N/A | per each | |
| 58-031-PDT | Corning® 100L Medium 199, [+] Earle's salts, L-glutamine, [-] sodium bicarbonate | 1 / Pk | 1 / Ea | Corning® | N/A | per each | |
| 90-050-PB | Corning® 10L Medium 199 (Mod.), Powder | 1 / Pk | 1 / Ea | Corning® | N/A | per each |