Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® AxyPrep MAG Tissue Genomic DNA-Medium
Product NumberMAG-T-GDNA-M

(This is the suggested replacement for MAG-BL-GDNA-M)
The AxyPrep Mag Tissue gDNA Kit utilizes a magnetic bead-based technology to isolate genomic DNA from rodent tail tissues. This protocol provides instructions to extract DNA from fresh or frozen rodent tails. The protocol is performed in 96-well format and 1.5 mL. Purification begins by the addition of lysis buffer, and Proteinase K to rupture cell membranes and digest protein. DNA is then immobilized on magnetic particles by the addition of a magnetic binding reagent. This differential binding allows the DNA to be easily separated from contaminants using a magnetic field. Contaminants can then be rinsed away using a simple washing procedure.AxyPrep Mag Tissue gDNA Kit can be used in the following applications:
- Restriction enzyme digestion
- DNA sequencing
- Genotyping
- PCR amplification
This product is non-returnable. If you have any questions, please contact us immediately.
$1,155.78 per case
Out of Stock
Product Number | MAG-T-GDNA-M |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Application | Diagnostics |
- Quality Certificate - Lot No.10425002
- Quality Certificate - Lot No.09125001
- Quality Certificate - Lot No.31024001
- Quality Certificate - Lot No.28924004
- Quality Certificate - Lot No.25624003
- Quality Certificate - Lot No.15024002
- Quality Certificate - Lot No.11524002
- Quality Certificate - Lot No.14223005
- Quality Certificate - Lot No.10723001
- Quality Certificate - Lot No.19922002
- Quality Certificate - Lot No.17522002
- Quality Certificate - Lot No.03322001
- Quality Certificate - Lot No.03222002
- Quality Certificate - Lot No.01022003
- Quality Certificate - Lot No.25121002
- Quality Certificate - Lot No.23921002
- Quality Certificate - Lot No.11321003
- Quality Certificate - Lot No.06921004
- Quality Certificate - Lot No.01921006
- Quality Certificate - Lot No.28720001
- Quality Certificate - Lot No.10420003
- Quality Certificate - Lot No.35019005
- Quality Certificate - Lot No.25919002
- Quality Certificate - Lot No.09819001
- Quality Certificate - Lot No.08419001
- Quality Certificate - Lot No.07919001
- Quality Certificate - Lot No.28118001
- Quality Certificate - Lot No.12118001
- Quality Certificate - Lot No.03718004
- Quality Certificate - Lot No.03718003