text.skipToContent text.skipToNavigation

Corning® PureCoat™ Carboxyl 100 mm Dish, 10/Pack, 40/Case

Product Number356784

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.

Features

  • Optimal Performance Surface technology enhances attachment, proliferation, and recovery post-thaw for a variety of cells with poor attachment properties – mainly primary cells, transfected cells, and fastidious cell lines in serum-free or serum-reduced conditions.
  • Lot-to-Lot Consistency Both surfaces are highly consistent from lot-to-lot. They are quality control tested using an appropriate cell line.
  • Delivering Choice Surface chemistries are available on a variety of cultureware for preparative cell culture and drug discovery assays.

Specification

  • Store at room temperature - No special storage or handling required
  • Stable for at least 18 months from date of manufacture
  • Quality control tested using an appropriate cell line
  • Sterilized to SAL 10⁻⁶ by gamma irradiation
  • Noncytotoxic and nonpyrogenic
  • Cultureware material is polystyrene suitable for cell culture


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Details
Product Number   356784
Qty./Pk   10 / Pk  
Qty./Cs   40 / Cs  
Brand   Corning®  
Cell Growth Area   58.1 cm²  
Storage   Room Temperature  
Surface Coating   Carboxyl  
Specifications Documents