text.skipToContent text.skipToNavigation

Corning® LSE™ Shaking Incubator, 49 Liters, 230V, Chinese Plug

Product Number6761

E-mail

This cabinet-style incubator has a compact footprint and can also be stacked to maximize space efficiency. The built in orbital shaker accepts a large assortment of platforms and clamps that can accommodate flasks, Petri dishes, and test tube racks. The maximum capacity is 4 x 1L flasks.

  • Outstanding temperature uniformity
  • Large viewing area for undisturbed monitoring of samples
  • Broad temperature range
  • Multiple shelving options
  • Precision control shaking mechanism


Contact Customer Service
Details
Product Number   6761
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents
Compatible Accessories
Clamp for 50 mL Erlenmeyer Flask

Clamp for 50 mL Erlenmeyer Flask

480111

Out of Stock

N/A per case
Clamp for 125 mL Erlenmeyer Flask

Clamp for 125 mL Erlenmeyer Flask

480112

Out of Stock

N/A per case
Clamp for 25 mL Erlenmeyer Flask
Clamp for 250 mL Erlenmeyer Flask

Clamp for 250 mL Erlenmeyer Flask

480113

Out of Stock

N/A per case
Corning® Flask Clamp Platform for 49L Shaking Incubator, Pre-drilled
Clamp for 500 mL Erlenmeyer Flask
Corning® Flat Platform with Nonslip Rubber Mat, 300 x 300 mm
Clamp for 1L Erlenmeyer Flask
Corning® Universal Spring-loaded Clamp Platform
Shelf, Full for Corning® LSE™ 49 Liter Shaking Incubator
Corning® Double Flat Platform with Non-slip Rubber Mat, 300 x 300 mm
Stacking Adapter for Corning® LSE™ 49 Liter Shaking Incubator