text.skipToContent text.skipToNavigation

Axygen® Axypet® Single- and Multi-channel Pipettors

E-mail

High levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.

  • Some are ISO 17025 Pre-calibrated
  • Thumb-friendly soft spring pipetting system reduces fatigue
  • Unique side EZIject button option reduces thumb movement (Left handed EZIject button available by special order).
  • Finger-hook provides for a more relaxed grip
  • Large ergonomic push button is easy on the thumb during contact
  • Locking feature prevents accidental volume changes during pipetting procedures

Additional multi-channel pipettor features:

  • Push button and ejector button are ergonomically located
  • Curved ejector bar allows tips to be ejected in steps, reducing the mount of force required for ejection
  • Tip manifold rotates 360°
  • Each channel of the pipettor has an individual, precision piston assembly to ensure accuracy and reproducibility from one pipetting series to the next
  • Shafts withdraw when pressed against a row of tips
  • Each shaft moves independently, minimizing jamming of tips
  • Micrometer is continuously adjustable for selection of whole or fractional volumes


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
AP-10 Axygen® Axypet® 0.5-10 µL单通道移液器   1 /包     1 /箱     Axygen®   ¥1,700.00 per case
AP-100 Axygen® Axypet® 10-100 µL单通道移液器   1 /包     1 /箱     Axygen®   ¥1,533.33 per case
AP-1000 Axygen® Axypet® 100 - 1,000 µL单通道移液器   1 /包     1 /箱     Axygen®   ¥1,533.33 per case
AP-10ML Axygen® Axypet® 1 - 10 mL单通道移液器   1 /包     1 /箱     Axygen®   ¥1,917.09 per case
AP-12-10 Axygen® Axypet® 1-10 µL,12通道移液器   1 /包     1 /箱     Axygen®   N/A per case
Contact Customer Service
AP-12-200 Axygen® Axypet® 20 - 200 µL,12通道移液器   1 /包     1 /箱     Axygen®   ¥4,658.12 per case
AP-12-300 Axygen® Axypet® 50 - 300 µL,12通道移液器   1 /包     1 /箱     Axygen®   4 658,12 ¥ per case
AP-12-50 Axygen® Axypet® 5-50 µL, 12 Channel Pipettor 6 217,58 kr per case
AP-2 Axygen® Axypet® 0.1 - 2 µL Single-channel Pipettor 2 248,89 kr per case
AP-20 Axygen® Axypet® 2-20 µL Single-channel Pipettor 2 248,89 kr per case
AP-200 Axygen® Axypet® 20-200 µL Single-channel Pipettor 2 248,89 kr per case
AP-250 Axygen® Axypet® 50-250 µL Single-channel Pipettor 2 248,89 kr per case
AP-50 Axygen® Axypet® 5-50 µL Single-channel Pipettor 2 248,89 kr per case
AP-5000 Axygen® Axypet® 1 - 5 mL Single-channel Pipettor 2 513,07 kr per case
AP-8-10 Axygen® Axypet® 0.5-10 µL, 8-Channel Pipettor 5 820,36 kr per case
AP-8-200 Axygen® Axypet® 20-200 µL, 8 Channel Pipettor 5 820,36 kr per case
AP-8-300 Axygen® Axypet® 50-300 µL, 8 Channel Pipettor 5 820,36 kr per case
AP-8-50 Axygen® Axypet® 5-50 µL, 8 Channel Pipettor 5 820,36 kr per case