Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
354432 | Corning® BioCoat® Matrigel® Matrix 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 2/Case | 1 / Pk | 2 / Cs | Corning® | $639.49 | per case | |
354433 | Corning® BioCoat® Matrigel® Matrix 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 2/Case | 1 / Pk | 2 / Cs | Corning® | $647.19 | per case | |
354603 | Corning® BioCoat® Matrigel® Matrix Thin-Layer 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case | 5 / Pk | 5 / Cs | Corning® | $319.75 | per case | |
354605 | Corning® BioCoat® Matrigel® Matrix Thin-Layer 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case | 5 / Pk | 5 / Cs | Corning® | $319.75 | per case | |
354671 | Corning® BioCoat® Matrigel® 6-well Plate for ES Culture, 5/Case | 5 / Pk | 5 / Cs | Corning® | $228.37 | per case |