White Polypropylene Closure with temper evident seal Carrying handle
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
White Polypropylene Closure with temper evident seal Carrying handle
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
JT10-01 | Corning® Gosselin™ Bucket, 10.7 L, White PP with Snap Cap, Non-assembled, 20/Case | 20 /包 | 20 /箱 | Corning® | per case | |
JT30-01 | Corning® Gosselin™ Bucket, 3 L, White PP with Snap Cap, Non-assembled, 80/Case | 80 /包 | 80 /箱 | Corning® | per case | |
JT57-05 | Corning® Gosselin™ Bucket, 5.7 L, White PP with Snap Cap, Non-assembled, 45/Case | 45 /包 | 45 /箱 | Corning® | per case |